The ultra-compact TBEN-S I/O modules for Profinet, Modbus TCP oder EtherNet/IP are only 32 mm slim
Ultra-compact Multiprotocol I/O Modules
20/14 – The 32 mm slim TBEN-S modules from Turck can be operated automatically in Profinet, Modbus TCP or EtherNet/IP thanks to the multiprotocol communication
Mülheim, October 21, 2014Turck presents the first ultra-compact, digital block-I/O modules of the new TBEN-S (Small) series. The fully potted IP67 modules are only 32 mm slim and 144 mm short and allow the assembly directly on the machine. With their extended temperature range from -40 °C to +70 °C degrees, the devices are highly versatile in application. Despite the compact design every TBEN-S module can be operated without additional gateways in each of the three Ethernet systems Profinet, Modbus TCP or EtherNet/IP. Thanks to the utilized Turck multiprotocol technology in this series, the devices recognize the used protocol automatically by listening the communication during the start-up phase. An integrated switch allows the use of the devices in line topology.
The TBEN-S modules are available in five variants: each with four digital inputs and outputs, eight digital inputs with module diagnostics, eight digital inputs with channel diagnostics, eight digital outputs as well as eight universal digital inputs and outputs. The outputs switch a current of up to 2 A. Each output channel is continuously monitored by the integrated diagnostic system with circular buffer, which simplifies troubleshooting and reduces downtimes significantly. The internal web server, which can be used to display diagnostics in plain text, also contributes to this. The web page has been set up following the concept of "Responsive Design" so that a smartphone can also be used for easy diagnosis
Turck presents the first ultra-compact, digital block-I/O modules of the TBEN-S (Small) series. The fully potted IP67 modules are only 32 mm slim and 144 mm short and allow the assembly directly on the machine. With their extended temperature range from -40 °C to +70 °C degrees, the devices are highly versatile in application. Despite the compact design every TBEN-S module can be operated without additional gateways in each of the three Ethernet systems Profinet, Modbus TCP or EtherNet/IP. Thanks to the utilized Turck multiprotocol technology in this series, the devices recognize the used protocol automatically by listening the communication during the start-up phase. An integrated switch allows the use of the devices in line topology.The TBEN-S modules are available in five variants: each with four digital inputs and outputs, eight digital inputs with module diagnostics, eight digital inputs with channel diagnostics, eight digital outputs as well as eight universal digital inputs and outputs. The outputs switch a current of up to 2 A. Each output channel is continuously monitored by the integrated diagnostic system with circular buffer, which simplifies troubleshooting and reduces downtimes significantly. The internal web server, which can be used to display diagnostics in plain text, also contributes to this. The web page has been set up following the concept of "Responsive Design" so that a smartphone can also be used for easy diagnosis
Turck has added several ultra-compact Ethernet block I/O devices with four analog in- or outputs to its TBEN-S series. The analog inputs of the Multiprotocol Ethernet modules can process four different types of input signal: besides voltage and current signals, it also processes PT100 signals from temperature sensors or millivolt signals, as are typically output by thermocouples or measuring bridges. This enables the user to respond flexibly to the particular input signal requirements in the field. The TBEN-S series enables applications that previously required three different block module types to be implemented with just one.Further Information
- Link to the Product – Block I/O Modules TBEN-S
 - Flyer – Ultra-compact Multiprotcol Block I/O Modules
 - Technical Article – Ethernet I/O Block [PDF, 1,00 MB]
 - Product Video – Ultra-Compact Block I/O for Analog Signals
 - Video – Variable high-power ultrasonic sensors
 - Flyer – TBEN-S Ultra-compact multiprotocol I/O modules
 
Download Text and Image
Select Country
Turck worldwide

