Korzyści

Parallel data access

With the excom Ethernet gateway GEN, Turck opens up the world of the process industry for digitization and Industry 4.0. For the first time, all process, diagnostic, status and additional data can be transmitted at sufficient speed via a parallel data channel, without feedback into clouds or other IT systems for analysis and evaluation - a fast and easy way to efficient condition monitoring and predictive maintenance. Controls and control systems remain completely unaffected and protected against access. Data transfer to cloud systems is carried out via: MQTT, OPC UA, Turck's encrypted cloud protocol Kolibri or via other open standards. 

Pyramid

Cloud connection - also on premises

In addition to the transmission of time-critical user data to the control system, excom can transmit analysis data to any IT system in the network via parallel data access. However, it is advisable to first analyze data in an edge device and then send only the results to the cloud. The cloud can again be implemented as a "private cloud" without Internet access (on premises) or in the classical way.

Here, Turck offers alternative paths in addition to its own cloud solution with industry-specific data visualization and the encrypted cloud protocol Kolibri for highest security requirements. Via the Turck cloud hardware, data can also be transferred to one of the large cloud systems via MQTT or OPC UA.

Highest availability thanks to redundancy

The integrated ethernet switch enables simple line topology construction without external switches. An extension of the line topology to a ring topology is possible at any time using the redundancy protocol. All that is required is that all stations support the MRP (Profinet) DLR (Ethernet/IP) redundancy protocol. Excom also establishes gateway and power supply redundancy, which further increases the system's reliability and supports further redundancy concepts. 

Profinet redundancy concepts 

Different network topologies:

S2 Redundancy

S2 Redundancy: 2 master and 1 gateway

By S2 redundancy the specification understands a system consisting of two controllers and one device, here an excom gateway. Here the masters synchronize themselves internally via a backbone bus and both maintain a connection to the participant. Turck also offers its IP67 IO-Link master module TBEN-L-8IOL with S2 redundancy. 

Excom can also map the highest redundancy standard R2. Here two masters establish cross-connections to two gateways. This means that one of the two controllers as well as one of the two gateways can fail without the communication breaking down. 

R2 Redundancy

Własne rozwiązanie redudancji firmy Turck: 2 główne i 2 bramki

Flexible network topology

The gateways have an integrated 2-port switch and can therefore be installed in a line structure like classic fieldbuses. Other standard Ethernet topologies such as star, tree and ring structures are also supported.


Multiprotocol

One gateway, three protocols - Turck's multi-protocol I/O devices recognize the master after start-up and automatically adjust to the respective PROFINET, Modbus TCP or EtherNet/IP protocol. excom Ethernet benefits from this proven standard and can be used right out of the box with all control systems that support EtherNet/IP, PROFINET or Modbus TCP.

For example: 

  • Siemens
  • Honeywell
  • Rockwell
  • Yokogawa
  • Emerson
  • Supcon
  • ABB

Select Country

Turck worldwide

to top