Class 117 (75h) TBEN-L1-16DOP | ||||
Attribute | Description | Access Type | Data Type | Values |
115 (73h) | Digital Out - Output value | Get | DWORD | 0 - "Channel 1", 1 - "Channel 2", 2 - "Channel 3", 3 - "Channel 4", 4 - "Channel 5", 5 - "Channel 6", 6 - "Channel 7", 7 - "Channel 8", 8 - "Channel 9", 9 - "Channel 10", 10 - "Channel 11", 11 - "Channel 12", 12 - "Channel 13", 13 - "Channel 14", 14 - "Channel 15", 15 - "Channel 16" |
121 (79h) | Overcurrent VAUX | Get | DWORD | 0 - "Channel 1", 1 - "Channel 2", 2 - "Channel 3", 3 - "Channel 4", 4 - "Channel 5", 5 - "Channel 6", 6 - "Channel 7", 7 - "Channel 8" |
119 (77h) | Digital Out - Overcurrent | Get | DWORD | 0 - "Channel 1", 1 - "Channel 2", 2 - "Channel 3", 3 - "Channel 4", 4 - "Channel 5", 5 - "Channel 6", 6 - "Channel 7", 7 - "Channel 8", 8 - "Channel 9", 9 - "Channel 10", 10 - "Channel 11", 11 - "Channel 12", 12 - "Channel 13", 13 - "Channel 14", 14 - "Channel 15", 15 - "Channel 16" |
137 (89h) | Digital Out - Manual reset after overcurr. | Get/Set | DWORD | 0 - "Channel 1", 1 - "Channel 2", 2 - "Channel 3", 3 - "Channel 4", 4 - "Channel 5", 5 - "Channel 6", 6 - "Channel 7", 7 - "Channel 8", 8 - "Channel 9", 9 - "Channel 10", 10 - "Channel 11", 11 - "Channel 12", 12 - "Channel 13", 13 - "Channel 14", 14 - "Channel 15", 15 - "Channel 16" |