Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
  Home  Produkty  Wsparcie i zasoby  Publikacje  O firmie  Praca  Kontakt  Mapa strony  
  Artykuly  Aplikacje  Biuletyny  
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses

  Position feedback of butterfly- and ball valves
Automation is becoming more established in every industrial field. Asset managementsystems, for example, are becoming increasingly prevalent in more and more systems.

The reliability of these quiet often extremely highly-advanced systems in technological terms, commences at the base of the automation pyramid with the obvious “simple” signal processing tasks, such as binary position feedbacks. For example, the “open” / “closed” signals from butterfly- and ball valves are extremely common.

If butterfly- or ball valves are operated by automated drives, a standardised drive conform to VDI/VDE 3845 (NAMUR) is generally used. Position feedbacks in a separate modular housing (black box) are usually the most common solutions at the present. It is generally a plastic housing which normally features a very complex mechanical construction. In addition to a large diversity of individual components which logically have an effect on the price, a cost-intensive adjustment of the switching points must usually be made.

The introduction of the ATEX guideline in 2003 has made the issue even more complex, as the different components such as the housing, sensors or microswitches including their associated wiring, must be checked separately for their compliance to the standard or a separate approval must be requestet, not to mention the effort and expense involved if the reliability in terms of the SIL directive IEC 61508 has also to be determined.

It is therefore appreciable that open solutions utilising dual sensors are more frequently the preferred choice. A compact housing, optimised connection and simple mounting features have proven themselves in practice in diverse systems. TURCK has had dual sensors from different device series to suit the demands of different markets in its product range for many years. The most well-known being the DSC26 housing style for the food industry and the DSU35 series which is used by almost all leading chemical, petrochemical and pharmaceutical companies...

Author:
Sander Makkinga is
Productspecialist Sensors for the Processautomation,
Hans Turck GmbH & Co. KG, Mülheim/Ruhr

Download full size editorial:


 Proceed directly to product database.
Position feedback of butterfly- and ball valves (pdf 223Kb) >>>download<<<

<<< Powrót

(c) 1999 - 2010 Turck sp. z o.o.
  Czujniki |  Interfejsy modułowe |  Systemy sieciowe
Wsparcie i zasoby |  Kontakt |  Mapa strony 


 Adres

Turck sp. z o.o.
ul. Wrocławska 115
PL 45-836 Opole
Tel.: (+48) 77 443 48 00
Tel: (+48) 77 414 00 30
Fax: (+48) 77 443 48 01
Fax: (+48) 77 404 50 11
e-mail: poland@turck.com

 KRS nr 0000061332, SR w Opolu
NIP: 754-26-99-023
Kapitał zakładowy 731 000,00 zł


 E-magazyn


more@Turck

 Newsletter

 TURCK Worldwide